ID 21548
M function is not freely available or requires a configured spindle. | ||||
Description | A programmed M3, M4, M5, M19 or M40 - M45 cannot be executed because either there is no spindle in the NC channel or the the M function is not enabled for general use. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | In the channel parameters, correct the parametrisation of the use of M3, M4, M5, M19 and M40 - M45: Either at least one spindle must be completely configured in the NC channel (P-CHAN-00082 et seq.)... ...or the spindle-specific link of the M function must be disabled: - P-CHAN-00098 for M3, M4, M5, M19 - P-CHAN-00052 et seq. for M40 - M45 | |
Parameter | %1: | Error value [-] | ||
Number of spindles configured in NC channel (P-CHAN-00082) | ||||
%2: | Error value [-] | |||
Value of release parameter (P-CHAN-00098, P-CHAN-00052) | ||||
%3: | Current value [-] | |||
Number of M function | ||||
Error type | 1, Error message from NC program. | |||
| ||||