ID 21543
Tool dynamic data for PLC spindle not effective. | ||||
Description | The assigned spindle is configured in the channel parameters as a spindle controlled directly by the PLC (P-CHAN-00069). No tool-specific dynamic data can be assigned to this kind of spindles . | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check spindle configuration and modify if necessary. Either the spindle must be created as a controlled spindle in the channel (see P-CHAN-00069) or the spindle assignment of the dynamic data must be removed from the tool data (P-TOOL-00012). | |
Parameter | %1: | Error value [-] | ||
ID of tool parameter | ||||
%2: | Error value [-] | |||
Value of tool parameter | ||||
%3: | Expected value [-] | |||
Correct value of tool parameter | ||||
%4: | Current value [-] | |||
Tool number | ||||
%5: | Current value [-] | |||
ID of channel parameter with value | ||||
Error type | 1, Error message from NC program. | |||
| ||||