ID 21541
Programmed thread offset angle is out of data format. | ||||
Description | The thread offset angle (S.OFFSET) when multi-start threads are programmed with G33 exceeds the permissible value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Program a permissible thread offset angle. | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
| ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||