ID 21538
Channel parameters: Table of path-dependent dynamic weightings contains an active line with invalid parameter value. | ||||
Description | At start-up, the channel parameter check detects that the table of dynamic weights P-CHAN-00191 - P-CHAN-00194 contains an impermissible minimum limit value. The smallest permissible limit value is 1% (10 per mille). | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In the event of a conflict, P-CHAN-00191 - P-CHAN-00194 is assigned a default value at start-up, and start-up is continued. | |
Parameter | %1: | Current value [-] | ||
Table index (line) with the invalid value | ||||
%2: | Error value [0.1%] | |||
Weighting factor for rapid feed velocity | ||||
%3: | Error value [0.1%] | |||
Weighting factor for rapid feed acceleration | ||||
%4: | Error value [0.1%] | |||
Weighting factor for rapid feed ramp time | ||||
%5: | Corrected value [0.1%] | |||
Value of the corrected weighting factor | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||