ID 21520
Memory for external variables too small! Not all external variables available! | ||||
Description | This is a follow-up error message from ID 21518 or ID 21519. When the address of one (or several) global or channel-specific external variables is addressed, the system detected that the calculated address exceeds the permissible memory range. Parameter 2 of this error message reads the required number of 24-byte memory blocks (see P-STUP-00037) which are required to create all external variables. The error message may also be displayed when V.CH variables are used. | |||
Response | Class | 2 | Controller start-up is continued but not all configured external variables are available. | |
Solution | Class | 6 | Reduce the number of variables or increase the memory for the V.E. or V.CH variables. | |
Parameter | %1: | Error value [-] | ||
Current configured number of 24-byte memory blocks P-STUP-00037 | ||||
%2: | Expected value [-] | |||
Required number of 24-byte memory blocks P-STUP-00037 | ||||
%3: | Expected value [-] | |||
Optional parameter: Required memory space | ||||
%4: | Current value [-] | |||
Optional parameter: Identifier of variable type | ||||
Error type | - | |||
| ||||