ID 21513
Read access on pre output value "time" in combination with synchronization mode not allowed. | ||||
Description | There is a programmed read access with V.G.M_FCT[<M_Nummer>].PRE_OUTP_TIME or V.G.H_FCT[<H_Nummer>].PRE_OUTP_TIME on the early output as time advance P-CHAN-00070 in seconds. This read access is not permitted, since the corresponding synchronization mode of this M/H function is not of type MET_SVS (P-CHAN-00041). | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | In the corresponding M/H function, set synchronization mode MET_SVS and define path advance with P-CHAN-00070. Then, in NC program, a read access with V.G.M_FCT[<M_Nummer>].PRE_OUTP_TIME or V.G.H_FCT[<H_Nummer>].PRE_OUTP_TIME is possible.
Note: The current synchronisation mode can be read with the variables V.G.M_FCT[<M_Nummer>].SYNCH or V.G.H_FCT[<H_Nummer>].SYNCH Hint: | |
Parameter | %1: | Error value [-] | ||
Identifier of the programmed variable | ||||
%2: | Current value [-] | |||
Identifier of the techno function | ||||
%3: | Current value [-] | |||
Current synchronization mode of the M/H function | ||||
%4: | Current value [-] | |||
Number of the M/H function | ||||
Error type | 1, Error message from NC program. | |||
| ||||