ID 21510
Read access on distance value in combination with active unit "time" not allowed. | ||||
Description | The corner distance of the velocity look-ahead parameters should be read in mm or inch with V.G.SPEED_LIMIT.DIST_TO_CORNER or V.G.SPEED_LIMIT.DIST_FROM_CORNER . This read access is not possible, because the corresponding parameters currently are defined as time values in seconds. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. The read access on the time based corner distances have to be programmed with V.G.SPEED_LIMIT.TIME_TO_CORNER or V.G.SPEED_LIMIT.TIME_FROM_CORNER
Note: The active unit can be read with the variable V.G.SPEED_LIMIT.TIME (0: distance, 1: time). | |
Parameter | %1: | Error value [-] | ||
Identifier of the programmed variable | ||||
%2: | Current value [-] | |||
Value of P-CHAN-00018 | ||||
Error type | 1, Error message from NC program. | |||
| ||||