ID 21506
Maximum number of programmed channel axes exceeds limit. | ||||
Description | The #CHANNEL INIT [ACTPOS...] command has too many axes programmed (AX, AXNR) to request current values. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Reduce the number of programmed axes. | |
Parameter | %1: | Error value [-] | ||
Programmed number of axes | ||||
%2: | Limit value [-] | |||
Permissible maximum number of axes | ||||
Error type | 1, Error message from NC program. | |||
| ||||