ID 21499
Channel parameters: Restoring of default axes configuration after reset with active "reset_no_axis_to_axv" not allowed. | ||||
Description | During start-up, the channel parameter check determines that it only makes sense to set P-CHAN-00179 to 1 if P-CHAN-00075 is set to 0. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | In the event of a conflict, P-CHAN-00075 is assigned 0 (FALSE) during the start-up, and the start-up is continued. Before the next start-up, set the channel parameters P-CHAN-00179 and P-CHAN-00075 correctly. | |
Parameter | %1: | Error value [-] | ||
Channel parameter P-CHAN-00075 incorrectly assigned | ||||
%2: | Corrected value [-] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||