ID 21498
Contouring mode in combination with master axis not permitted. | ||||
Description | The parameterisation with #CONTOUR MODE [DIST_SOFT...] cannot be executed because at least one channel axis is configured as master axis. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program or configuration. Either select a different contouring mode or configure all channel axes with an axis mode according to P-AXIS-00015. | |
Parameter | %1: | Current value [-] | ||
Identifier of programmed contouring process | ||||
%2: | Logical axis number [-] | |||
Number of the axis which is defined as master axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||