ID 21497
Channel parameters: Number of channel axes exceeds permissible limit of the CNC export version. | ||||
Description | The CNC export version only permits a limited number of path axes per NC channel. At start-up, the channel parameter check found that the configured total number of path axes P-CHAN-00003 in the axis group was exceeded. | |||
Response | Class | 3 | Controller start-up is aborted. | |
Solution | Class | 7 | Include the permissible number of path axes in the configuration. | |
Parameter | %1: | Error value [-] | ||
Configured number of path axes | ||||
%2: | Limit value [-] | |||
Permissible number of path axes | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||