ID 21492
Error in calculation angle from vector components. | ||||
Description | The #ORI MODE[] function is enabled. Rotation about the tool axis causes no change in tool orientation if the rotation is the last in the rotation sequence. There is a change in tool coordinate system orientation. The tool coordinate system is defined by kinematic parameters defined by channel or tool parameters. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and correct parameters. | |
Parameter | %1: | Current value [-] | ||
First vector component | ||||
%2: | Current value [-] | |||
Second vector component | ||||
%3: | Current value [-] | |||
Third vector component | ||||
%4: | Current value [-] | |||
Axis index of rotation | ||||
Error type | 1, Error message from NC program. | |||
| ||||