ID 21490
Invalid number of transformation axes at ORI MODE selection. | ||||
Description | The #ORI MODE[] function can only be used or selected in conjunction with complete transformations with orientation axes [KITRA]. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and correct the NC program. | |
Parameter | %1: | Current value [-] | ||
Kinematic ID | ||||
%2: | Error value [-] | |||
Number of transformation axes of active kinematic transformation. | ||||
%3: | Lower limit value [-] | |||
Minimum number of necessary transformation axes. | ||||
Error type | 1, Error message from NC program. | |||
| ||||