ID 21488
Value for the maximum radius difference exceeds limit. | ||||
Description | During start-up, a check of the channel parameters found that the absolute radius difference P-CHAN-00171 is greater than the permissible value of 100mm. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the absolute radius difference P-CHAN-00171 is set to 1000000 [0.1µm] at start-up and start-up is continued. | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
| ||||
%2: | Corrected value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|