ID 21482
Channel parameters: Invalid parameter setting of synchronisation tolerance. | ||||
Description |
| |||
Response | Class | 1 |
| |
Solution | Class | 1 |
| |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
| ||||
%2: | Corrected value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||