ID 21461
Mathematical term expected. | |||
Description | The result of the given expression is expected to be a numerical value e.g. since it is assigned to an integer or REAL64 variable. Example:
Error: V.E.sgn32 = „1" + „10“
Correct: V.E.sgn32 = 100 + 10 V.E.sgn32 = STR_TO_INT[„1“ + „10“] | ||
Response | Class | 2 | Abort NC program processing. |
Solution | Class | 3 | Correct NC program. Use conversion functions. |
Error type | 1, Error message from NC program. | ||
| |||