ID 21455
Combined string exceeds maximum permissible string length. | ||||
Description | Two strings are merged using the "+" operator. However, the resulting string is too long. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Correct the NC program. | |
Parameter | %1: | Error value [-] | ||
Length of the combined string | ||||
%2: | Upper limit value [-] | |||
Maximum permissible string length | ||||
Error type | Abort NC program processing. | |||
| ||||