ID 21452
Invalid UNIT value programmed. | ||||
Description | The tool unit (UNIT) programmed in the NC command #TOOL DEF [...] can no longer be stored in the internal working data. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Reduce the number of tool units defined or if possible replace redundant tool units with new unit definitions. | |
Parameter | %1: | Error value [-] | ||
ID number of the programmed UNIT | ||||
%2: | Lower limit value [-] | |||
Maximum number of permissible UNIT definitions | ||||
%3: | Upper limit value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||