ID 21451
Too many tools programmed per tool unit. | ||||
Description | Too many tools T=... are grouped into a tool unit (UNIT) in the #TOOL DEF [...] command. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. In #TOOL DEF [...], do not exceed the maximum permissible number of tools per unit. | |
Parameter | %1: | Error value [-] | ||
Decoded number of tools up to now | ||||
%2: | Limit value [-] | |||
Maximum number of tools per unit | ||||
Error type | 1, Error message from NC program. | |||
| ||||