ID 21442
No variable type for structure element specified. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). No variable type (struct[i].element[j].type) was specified for an element of the variable structure. | |||
Response | Class | 2 | Variable structure definition is deleted. | |
Solution | Class | 3 | Specify a variable type for the structure element. | |
Parameter | %1: | Current value [-] | ||
Name of affected variable structure | ||||
%2: | Current value [-] | |||
Name of affected structure element | ||||
%3: | Error value [-] | |||
Incorrect variable type | ||||
Error type | - | |||
| ||||