ID 21441
Variable type in external variable structure unknown. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). However, the variable type of a structure element (type[I].element[j].type) is unknown. It must be a default variable type of the controller or a self-defined type. | |||
Response | Class | 2 | The external variable is deleted. | |
Solution | Class | 3 | Correct the variable type of the structure element. | |
Parameter | %1: | Current value [-] | ||
Name of the variable structure | ||||
%2: | Current value [-] | |||
Name of the affected external variable | ||||
%3: | Error value [-] | |||
Name of the unknown variable type | ||||
Error type | 1, Error message from NC program. | |||
| ||||