ID 21440
Maximum nesting depth in external variable structure exceeded. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). The elements of a variable type definition (struct[i].element[j]) can also be a variable structure. However, the possible nesting depth is limited. | |||
Response | Class | 2 | The external variable is deleted. | |
Solution | Class | 3 | Reduce the nesting depth of the structure definitions. | |
Parameter | %1: | Current value [-] | ||
Name of the affected external variable | ||||
%2: | Current value [-] | |||
Index of the affected variable | ||||
%3: | Current value [-] | |||
Current nesting depth | ||||
%4: | Upper limit value | |||
Maximum permissible nesting depth | ||||
Error type | - | |||
| ||||