ID 21439
Memory index of the external variable exceeds valid range. | ||||
Description | The external variables are stored in the memory in 24-byte blocks (see [EXTV]). The memory block of an external variable is addressed with the memory index var[i].index . However, the value found is too high. | |||
Response | Class | 2 | The external variable is deleted. | |
Solution | Class | 3 | Correct the memory index of the variable. | |
Parameter | %1: | Current value [-] | ||
Name of the affected external variable | ||||
%2: | Current value [-] | |||
Index i of the affected external variable | ||||
%3: | Error value [-] | |||
Incorrect value for memory index | ||||
%4: | Upper limit value [-] | |||
Maximum permissible value for memory index | ||||
Error type | - | |||
| ||||