ID 21438
Invalid character in the variable type of the external variable. | ||||
Description | The variable type identifier of the external variable contains at least one invalid character (see [EXTV]). Permitted characters are letters, the numbers 0-9 and an underline. | |||
Response | Class | 2 | External variable is deleted | |
Solution | Class | 3 | Correct the variable type identifier | |
Parameter | %1: | Current value [-] | ||
Name of the affected external variable | ||||
%2: | Current value [-] | |||
Index of the affected external variable | ||||
%3: | Error value [-] | |||
Incorrect variable type | ||||
%4: | Current value [-] | |||
Position of the invalid character | ||||
Error type | - | |||
| ||||