ID 21437
Variable type of external variable too long. | ||||
Description | The identifier for the variable type of the external variable is too long (see [EXTV]). | |||
Response | Class | 2 | Variable type is shortened. | |
Solution | Class | 3 | Correct the variable type of the external variable. | |
Parameter | %1: | Current value [-] | ||
Name of the effected variable | ||||
%2: | Current value [-] | |||
Specified variable type | ||||
%3: | Error value [-] | |||
Length of given variable type | ||||
%4: | Limit value [-] | |||
Maximum permissible length of name | ||||
Error type | - | |||
| ||||