ID 21436
No elements in external variable structure. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). However, the specified variable type has no elements (struct[i].element[j]). | |||
Response | Class | 2 | The variable structure is deleted. | |
Solution | Class | 3 | Define elements for the variable structure. | |
Parameter | %1: | Current value [-] | ||
Name of affected variable structure | ||||
%2: | Current value [-] | |||
Index i of affected variable structure | ||||
Error type | - | |||
| ||||