ID 21435
Invalid character in the variable type of the structure element. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). However, the default name for the structure element (struct[i].element[j].name) contains at least one invalid character. Permitted characters are letters, the numbers 0-9 and an underline. | |||
Response | Class | 2 | The variable structure is deleted. | |
Solution | Class | 3 | Correct the variable type of the structure element. | |
Parameter | %1: | Current value [-] | ||
Name of affected variable structure | ||||
%2: | Current value [-] | |||
Index j of affected structure element | ||||
%3: | Current value [-] | |||
Name of affected structure element | ||||
%4: | Error value [-] | |||
Incorrect variable type name | ||||
%5: | Current value [-] | |||
Position of the invalid character | ||||
Error type | - | |||
| ||||