ID 21432
Name of the structure element too long. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). However, the default name for the structure element (struct[i].element[j].name) is too long. | |||
Response | Class | 2 | Name of the structure element is shortened. | |
Solution | Class | 3 | Correct the name of the structure element. | |
Parameter | %1: | Current value [-] | ||
Name of affected variable type definition | ||||
%2: | Current value [-] | |||
Incorrect element name | ||||
%3: | Error value [-] | |||
Length of given name | ||||
%4: | Limit value [-] | |||
Maximum permissible length of name | ||||
%5: | Current value [-] | |||
Corrected name for variable type | ||||
Error type | - | |||
| ||||