ID 21431
Name of external variable structure corresponds elementary data type. | ||||
Description | User-defined variable types can be defined for the external variables, e.g. for variable structures (see [EXTV]). However, the default name for the variable type (struct[i].name) corresponds to an elementary data type of the control controller. Default variable types of the numerical control are:
BOOLEAN SGN08, SGN16, SGN32 UNS08, UNS16, UNS32 REAL64 STRING
| |||
Response | Class | 2 | The variable type is deleted. | |
Solution | Class | 3 | Change name of the variable type. | |
Parameter | %1: | Error value [-] | ||
Incorrect name | ||||
%2: | Current value [-] | |||
Index i of the variable type definition. | ||||
Error type | - | |||
| ||||