ID 21430
Invalid character in the name of the external variable structure. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). However, the default name for the variable type (struct[i].name) contains at least one invalid character. Permitted characters are letters, the numbers 0-9 and an underline. | |||
Response | Class | 2 | The variable type is deleted. | |
Solution | Class | 3 | Correct the name of the variable type. | |
Parameter | %1: | Error value [-] | ||
Incorrect name | ||||
%2: | Current value [-] | |||
Index i of the variable type definition. | ||||
%3: | Current value [-] | |||
Position of the invalid character in the name | ||||
Error type | - | |||
| ||||