ID 21429
Name of external variable structure too long. | ||||
Description | User-defined variable types can be defined for external variables, e.g. for variable structures (see [EXTV]). However, the default name for the variable type (struct[i].name) is too long. | |||
Response | Class | 2 | Name of the variable structure is shortened. | |
Solution | Class | 3 | Correct the name of the variable structure. | |
Parameter | %1: | Current value [-] | ||
Incorrect name | ||||
%2: | Current value [-] | |||
Index i of the variable type definition. | ||||
%3: | Error value [-] | |||
Length of given name | ||||
%4: | Limit value [-] | |||
Maximum permissible length of name | ||||
%5: | Corrected value [-] | |||
Corrected name for variable type | ||||
Error type | - | |||
| ||||