ID 21424
Channel parameters: Invalid parameter setting of edge banding. | |||||||
Description | When the edge banding parameters are checked during ramp-up, the system determines that it only makes sense to set P-CHAN-00029 to 1 if P-CHAN-00149 and P-CHAN-00153 are set to 0. | ||||||
Response | Class | 1 | Controller start-up is continued. | ||||
Solution | Class | 1 | In the event of a conflict, block global edge banding P-CHAN-00029 is assigned 0 (FALSE) during start-up and start-up is continued. Before the next start-up, set the channel parameters P-CHAN-00029, P-CHAN-00149 and P-CHAN-00153 correctly: | ||||
P-CHAN-00029 | P-CHAN-00149 | P-CHAN-00153 | Check the result | ||||
0 | 1 | 0 | OK | ||||
0 | 0 | 1 | OK | ||||
0 | 1 | 1 | OK | ||||
1 | 0 | 0 | OK | ||||
1 | 1 | 0 | NOT OK | ||||
1 | 0 | 1 | NOT OK | ||||
1 | 1 | 1 | Channel parameters: Invalid parameter setting of edge banding. | ||||
Parameter | %1: | Error value [-] | |||||
Channel parameter P-CHAN-00029 incorrectly assigned | |||||||
%2: | Corrected value [-] | ||||||
| |||||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||||
| |||||||