ID 21410
Movement direction vector is 0. | ||||
Description | The direction vector, programmed in the command #GET WCS POSLIMIT [...] is zero (nil) or too short. The calculation of a motion limit is not possible. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. The components of the direction vector must be programmed with a useful value. | |
Parameter | %1: | Current value [-] | ||
First component of the direction vector (VC1) | ||||
%2: | Current value [-] | |||
Second component of the direction vector (VC2) | ||||
%3: | Current value [-] | |||
Third component of the direction vector (VC3) | ||||
Error type | 1, Error message from NC program. | |||
| ||||