ID 21409
Current MCS position outside software limits. | ||||
Description | When the motion limits in the WCS system are calculated with the command #GET WCS POSLIMIT, the system detects that at least the start position of one of the main axes in the machine coordinate system exceeds the corresponding software limits. As a result no motion limit can be determined with the programmed direction vector. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Before this function is selected, ensure that all the axes involved in the transformation are within the motion range defined by the software limit switches. | |
Parameter | %1: | Logical axis number [-] | ||
Axis exceeds the software limit switches | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Axis position in the MCS | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Positive software limit switch | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
Negative software limit switch | ||||
Error type | 1, Error message from NC program. | |||
| ||||