ID 21391
Invalid tool type for OTC operation. | ||||
Description | When the OTC function (Online Tool Compensation) is selected, it must be ensured that the tool used is a grinding tool. That is why the tool type entered in the tool data is checked. This error message is output if the active tool is not a grinding tool, i.e. the corresponding parameter P-TOOL-00001 is not correctly assigned in the tool data. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Enter tool tool type 2 for grinding tool (P-TOOL-00001) in the corresponding tool data, update lists and restart NC program. | |
Parameter | %1: | Error value [-] | ||
Current tool type entered | ||||
%2: | Expected value [-] | |||
Tool type for grinding tools | ||||
Error type | 1, Error message from NC program. | |||
| ||||