ID 21345
No license to use spline. | ||||||
Description | The license key installed with the CNC software package does not permit spline programming. | |||||
Response | Class | 2 | Abort NC program processing. | |||
Solution | Class | 3 | To use the spline, the corresponding license key must be installed. Please contact the control manufacturer. | |||
Parameter | %1: | Current value [-] |
| |||
TRUE: Spline type REDBSPLINE programmed FALSE: Spline types AKIMA or BSPLINE programmed |
| |||||
Error type | 1, Error message from NC program. | |||||
| ||||||