ID 21343
Memory for external variables too small. Could not display layout of external variables. | ||||
Description | The CNC received a request from the PLC or another process (e.g. ISG Object Browser) to provide the description of the memory allocation for external variables. | |||
Response | Class | 3 | Only part of the description of the memory provided for external variables fits in the existing memory. | |
Solution | Class | 7 | The parameter P-STUP-00037 must be assigned a value that is greater than the current value. | |
Parameter | %1: | Current value [-] | ||
This is the index in the declaration (e.g.: var[Memory for external variables too small. Could not display layout of external variables]....) of an external variable from the list in which the external variables are defined. | ||||
%2: | Current value [-] | |||
These are the names of the external variables as of which the information about the memory occupied by THE external variables could no longer be provided. | ||||
Error type | - | |||
| ||||