ID 21335
Radius too small, circle is skipped . | ||||
Description | A circular block was programmed with too small a radius. So no useful calculation of a centre point is possible. | |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | The circular block is skipped and transformed to a linear block with moving distance 0. | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
Circle radius in µm | ||||
%2: | Lower limit value [I[increments / revolution ] | |||
Smallest permissible circle radius | ||||
Error type | 1, Error message from NC program. | |||
| ||||