ID 21312
Axis involved in synchronous operation cannot not be rearranged. | ||||
Description | An axis that is currently active in a coupling group as master or slave axis in Synchronous operation, may be programmed with #SET AX... or #AX DEF... must not be re-sorted. Example: Wrong:
N10 G00 X0 Y0 Z0
N30 #SET AX LINK[1, C=Y]
N40 #ENABLE AX LINK[1]
N50 #SET AX [X,1,0] [Y,2,1] [Z,3,2] [C,4,6]
:
N1000 M30
Correct:
N10 G00 X0 Y0 Z0
N30 #SET AX LINK[1, C=Y]
N40 #ENABLE AX LINK[1]
:
N500 #DISABLE AX LINK[1]
N510 #SET AX [X,1,0] [Y,2,1] [Z,3,2] [C,4,6]
:
N1000 M30
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program sequence. Before #SET AX... or #AX DEF... deselect the active coupling groups, were the axes to be rearranged are used. | |
Parameter | %1: | Logical axis number [-] | ||
Number of the involved axis | ||||
%2: | Current value [-] | |||
Number of the coupling group | ||||
%3: | Current value [-] | |||
Number of the coupling pair within the coupling group | ||||
Error type | 1, Error message from NC program. | |||
| ||||