ID 21306
Invalid log. axes number of the main spindle. | ||||
Description | A spindle axis with the logical axis number of the main spindle is not available in the NC channel. The error message can occur in the active NC program when using the #MAIN SPINDLE command. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check the command #MAIN SPINDLE and program the number of a spindle, which is configured in the channel. | |
Parameter | %1: | Error value [-] | ||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||