ID 21301
Starting keyword invalid. | |||
Description | In the axis specific programming X[...], an invalid keyword is programmed after 'opening square bracket'. At the first position, the programming of the function specific keyword (identification) is necessary. | ||
Response | Class | 2 | Abort NC program processing. |
Solution | Class | 3 | Check and modify NC program. Ensure that the following identifiers are used first in axis-specific programming: Independent axes: INDP_SYN or INDP_ASYN -> e.g. X[INDP_SYN...]
Oscillating axes: OSC -> e.g. X[OSC...]
Sampled spindles: DIST_CTRL -> e.g. X[DIST_CTRL...]
Spindle feed link: FEED_LINK -> e.g. S[FEED_LINK…]
Techno informations: M or H -> e.g. X[M10…] |
Error type | 1, Error message from NC program. | ||
| |||