ID 21284
A slave axis is already programmed in an active coupling group as master axis. | ||||
Description | When activating of a coupling group, it is detected that a slave axis is already programmed as master axis in another active coupling group. This inter coupling group relation is not permissible, because a slave axis cannot be master axis at the same time. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Deactivate the active coupling group in which the master axis causes a conflict beforehand (#DISABLE AX LINK / #AX LINK OFF). | |
Parameter | %1: | Logical axis number [-] | ||
Logical number of the invalid coupling axis | ||||
%2: | Current value [-] | |||
Number of the already active coupling group | ||||
Error type | 1, Error message from NC program. | |||
| ||||