ID 21279
Maximum number of oscillation axes exceeds limit. | ||||
Description | Too many oscillating axes (<axis_name>[OSC ON...]) are programmed in the NC block. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Reduce the number of programmed oscillation axes in the invalid NC block to the maximum permissible number. | |
Parameter | %1: | Limit value [-] | ||
Maximum permissible number of oscillation axes | ||||
Error type | 1, Error message from NC program. | |||
| ||||