ID 21262
Channel parameters: Default feedrate factor negative or 0. | ||||
Description | The default feed rate factor P-CHAN-00108 defined in the channel parameters has a negative value or is zero (nil). | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | Check and change the default feedrate factor P-CHAN-00108 in the channel parameters before the next controller start-up. In the event of a conflict, the incorrect default feedrate factor P-CHAN-00108 is set to -1 (not defined) during the start-up, and the start-up is continued. | |
Parameter | %1: | Error value [-] | ||
Invalid feed rate factor | ||||
%2: | Corrected value [-] | |||
Corrected default value | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||