ID 21259
| Too many axes requested. | ||||
| Description | More axes are requested for the channel than are permissible at all in the channel. | |||
| Response | Class | 2 | Abort NC program processing. | |
| Solution | Class | 3 | Check and modify the axis exchange command. Request fewer axes or rethink program concept. There is no way to exchanged more axes into a NC channel, than the system limits allow. | |
| Parameter | %1: | Error value [-] | ||
| Current number of requested axes. | ||||
| %2: | Upper limit value [-] | |||
| Maximum permissible number of axes in the channel. Version-specific setting [SYSP]. | ||||
| Error type | 1, Error message from NC program. | |||
| 
 | ||||