ID 21254
Axis index is out of data format. | ||||
Description | The axis exchange command is programmed with an axis index which exceeds the permissible value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the axis exchange command. | |
Parameter | %1: | Error value [-] | ||
Wrong index of the axis in the axis exchange command. [CHAN//Section: Configuration of path axes] | ||||
%2: | Lower limit value [-] | |||
| ||||
%3: | Upper limit value [-] | |||
Maximum permissible axis index in channel. Version-specific setting [SYSP]. | ||||
%4: | Logical axis number [-] | |||
Logical axis number of the axis with wrong index. P-AXIS-00016, P-CHAN-00035 | ||||
Error type | 1, Error message from NC program. | |||
|