ID 21240
G-command has no effect, because precontrol is disabled in one axis. | ||||
Description | In an axis, the feedforward cannot be switched on because it is disabled by P-AXIS-00256. | |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | P-AXIS-00256 must be set to 0 in the concerned axis . | |
Parameter | %1: | Current value [-] | ||
Number of the G command | ||||
%2: | Logical axis number [-] | |||
| ||||
%3: | Error value [-] | |||
Value of P-AXIS-00256 | ||||
Error type | 1, Error message from NC program. | |||
| ||||