ID 21239
Spindle command is disabled. | ||||
Description | Wrong setting for a synchronisation mode of a spindle function. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the synchronisation modes of the spindle functions in the channel parameter list: REV (P-CHAN-00081) M3 (P-CHAN-00045) M4 (P-CHAN-00047) M5 (P-CHAN-00049) M19 (P-CHAN-00043)
Reinterpret channel parameter list after modification. | |
Parameter | %1: | Error value [-] | ||
Incorrect spindle function | ||||
%2: | Logical axis number [-] | |||
Logical axis number of the concerned spindle axis P-CHAN-00036 | ||||
Error type | - | |||
| ||||