ID 21237
Number of oscillations is out of data format. | ||||
Description | In the oscillating axis command, the programmed number of oscillations (NBR_OSC) exceeds the permissible numerical range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the oscillating axis command. | |
Parameter | %1: | Error value [-] | ||
Incorrect number of oscillations. | ||||
%2: | Lower limit value [-] | |||
| ||||
%3: | Upper limit value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||