ID 21207
Channel parameters: Change in external tool management, new start of system is necessary. | ||||
Description | A change in P-CHAN-00016 is to be updated by reloading the channel parameter list with the controller active. | |||
Response | Class | 2 | Controller start-up is aborted. | |
Solution | Class | 7 | A change in P-CHAN-00016 can only be adopted by restarting the controller. | |
Parameter | %1: | Current value [-] | ||
Name of channel parameter. | ||||
%2: | Corrected value [-] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||